IESNA:LM-63-2002
[TEST]P955505
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-940-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26571
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3929.2 4359.4 4739.3 5016.9 5070.7 4768.8 4416.7 4205 4175.6 4356
4713.3 5150.5 5631 6337.1 6942.5 7339.7 7783.8 8319.9 8949.6 9539.4
10040.8 10384.2 10306.2 10058.1 9327.8 7782.1 5827 3915.3 2241.3 1256
839.6 572.5 248.1 128.4 45.1 0 0
3929.2 4335.2 4723.7 4997.8 5060.3 4770.6 4418.4 4196.4 4159.9 4331.7
4675.2 5096.7 5565.1 6184.4 6857.5 7223.5 7669.3 8170.7 8809.1 9376.3
9874.2 10236.8 10174.3 9908.9 9275.7 7827.2 5983.2 4040.2 2281.2 1242.1
841.4 591.6 249.8 145.7 53.8 8.7 0
3929.2 4338.6 4709.9 5004.8 5105.4 4883.3 4527.7 4269.2 4198.1 4310.9
4607.5 4966.6 5435 5957.1 6628.5 7022.3 7402.2 7855 8446.5 8986
9516.9 9817 9804.8 9447.5 8994.7 7825.5 6182.7 4175.6 2470.3 1491.9
1027 754.6 497.9 317.5 196 76.3 0
3929.2 4297 4663 4957.9 5122.7 5018.6 4701.2 4411.5 4269.2 4314.3
4520.8 4836.5 5188.6 5580.7 6160.1 6670.1 7070.9 7497.6 7995.5 8574.9
9078 9518.6 9784 9764.9 9728.5 9804.8 9117.9 7480.3 4671.7 2217
1398.2 1080.8 775.4 501.3 246.3 60.7 0
3929.2 4267.5 4602.3 4909.4 5122.7 5195.6 4990.9 4715.1 4486.1 4406.3
4501.7 4725.5 5011.7 5346.5 5679.6 6196.5 6796.8 7211.4 7743.9 8295.6
8888.9 9390.2 9775.3 10072 10196.9 10422.4 10724.2 9825.6 7573.9 4232.8
1649.8 763.3 515.2 324.4 163.1 20.8 0
3929.2 4236.3 4526 4824.4 5069 5245.9 5280.6 5122.7 4925 4760.2
4725.5 4822.6 5039.5 5273.7 5584.2 5903.4 6451.6 7173.2 7676.3 8082.2
8609.6 9249.7 9922.8 10523 11111.1 11780.7 12976 14231.9 13885 11890
8323.4 4061.1 1292.4 452.8 161.3 19.1 0
3929.2 4175.6 4423.6 4683.8 4931.9 5154 5353.5 5474.9 5488.8 5454.1
5429.8 5480.1 5599.8 5780.2 6017.9 6335.3 6736.1 7259.9 7919.2 8620
9308.7 10115.4 11079.9 12124.2 13317.7 14401.9 15697.8 17850.6 21356.6 22584.8
19462.2 12875.3 6675.3 3153.8 1098.1 130.1 0
3929.2 4166.9 4387.2 4616.2 4864.3 5081.1 5306.6 5506.1 5636.2 5709.1
5788.9 5915.5 6082 6293.7 6592.1 6958.1 7379.6 7905.3 8517.6 9241
10047.7 10902.9 11872.7 13019.3 14171.2 15337 16601.6 18334.6 21531.8 24293.5
22525.8 15779.3 8453.5 3693.3 1118.9 109.3 0
3929.2 4123.5 4307.4 4510.4 4709.9 4928.4 5148.8 5377.7 5613.7 5856.5
6082 6337.1 6663.2 7067.4 7627.7 8221 8871.5 9539.4 10283.6 11126.7
11962.9 12795.5 13643.8 14573.7 15579.8 16563.4 17562.7 18759.6 20544.7 22142.4
21184.8 17151.5 10757.2 4513.8 955.8 86.7 0
3929.2 4047.2 4175.6 4309.1 4453.1 4605.8 4770.6 4952.7 5159.2 5407.2
5724.7 6094.2 6512.3 7069.1 7806.4 8646 9508.2 10445 11471.9 12545.7
13636.9 14636.1 15581.6 16473.2 17257.3 18012 18889.7 19862.9 21061.6 21042.6
18659 14408.9 8090.9 2374.9 357.4 50.3 0
3929.2 3969.1 4022.9 4078.4 4135.7 4208.5 4293.5 4387.2 4494.7 4642.2
4836.5 5062 5344.8 5754.2 6326.6 7032.7 7839.4 8679 9527.3 10328.7
11060.8 11784.2 12504.1 13198 13813.8 14362 14918.9 15545.1 16001.4 14983.1
12242.2 8451.7 3348.1 687 189.1 62.5 0
3929.2 3932.7 3937.9 3953.5 3974.3 3991.7 4021.2 4050.7 4083.6 4132.2
4201.6 4274.4 4356 4503.4 4727.2 4989.2 5365.6 5820.1 6383.9 6989.3
7601.7 8207.1 8821.2 9395.4 9903.7 10356.5 10739.9 11119.8 11168.3 9941.9
7946.9 5492.2 2199.7 438.9 112.8 34.7 0
3929.2 3885.8 3859.8 3821.7 3780 3736.7 3679.4 3623.9 3544.1 3443.5
3335.9 3183.3 3044.5 2954.3 2933.5 2976.8 3157.3 3478.2 3887.6 4307.4
4680.4 4977 5237.2 5466.2 5636.2 5719.5 5634.5 5245.9 4428.8 3186.7
1953.3 1021.8 388.6 102.4 22.6 0 0
3929.2 3809.5 3665.5 3504.2 3322.1 3093.1 2845 2567.4 2286.4 2040.1
1840.6 1679.2 1552.6 1462.4 1399.9 1339.2 1292.4 1280.2 1335.8 1488.4
1668.8 1786.8 1793.7 1691.4 1521.4 1288.9 1046.1 791 553.4 336.5
197.8 116.2 62.5 20.8 5.2 0 0
3929.2 3715.8 3459.1 3160.7 2796.4 2420 2069.6 1795.5 1589 1413.8
1252.5 1103.3 992.3 940.2 914.2 879.5 853.5 829.2 798 770.2
749.4 714.7 662.7 593.3 515.2 435.4 360.8 303.6 255 208.2
156.1 100.6 46.8 12.1 3.5 0 0
3929.2 3606.6 3230.1 2779.1 2322.8 1916.9 1642.8 1441.6 1256 1101.6
1004.4 947.2 898.6 855.2 813.6 773.7 733.8 685.2 631.5 584.6
551.7 518.7 487.5 444.1 405.9 359.1 319.2 277.6 230.7 180.4
119.7 71.1 33 12.1 3.5 0 0
3929.2 3547.6 3061.8 2496.3 1982.8 1651.5 1426 1228.2 1091.2 1025.2
971.5 912.5 853.5 799.7 751.1 704.3 648.8 589.8 532.6 485.7
447.6 409.4 385.1 362.6 333.1 298.4 260.2 218.6 168.3 119.7
85 50.3 22.6 5.2 0 0 0
3929.2 3462.6 2874.5 2237.8 1767.7 1488.4 1271.6 1134.5 1066.9 1013.1
959.3 891.7 825.7 761.6 697.4 633.2 569 510 463.2 426.7
399 374.7 350.4 317.5 284.5 253.3 216.8 178.7 144 114.5
85 55.5 19.1 0 0 0 0
3929.2 3410.5 2742.6 2074.8 1663.6 1401.7 1207.4 1124.1 1073.8 1018.3
959.3 891.7 818.8 742.5 667.9 595 530.8 482.3 447.6 412.9
381.6 348.7 320.9 293.2 265.4 232.5 196 159.6 131.8 104.1
74.6 45.1 10.4 0 0 0 0
3929.2 3363.7 2642 1982.8 1622 1365.3 1197 1138 1080.8 1023.5
966.3 900.3 829.2 752.9 676.6 608.9 553.4 499.6 452.8 409.4
373 333.1 301.8 272.4 239.4 197.8 157.9 131.8 107.6 79.8
53.8 26 5.2 0 0 0 0
3929.2 3365.4 2617.7 1958.5 1590.8 1342.7 1200.4 1151.9 1105 1047.8
988.8 926.4 862.2 791 716.5 645.3 584.6 529.1 482.3 437.2
390.3 341.7 301.8 265.4 225.5 180.4 137 114.5 91.9 69.4
45.1 20.8 3.5 0 0 0 0
3929.2 3403.6 2654.2 1982.8 1609.9 1354.8 1205.7 1157.1 1112 1054.7
997.5 936.8 870.8 801.5 728.6 655.7 589.8 534.3 496.1 454.5
397.3 348.7 305.3 267.2 222 178.7 137 114.5 90.2 67.7
45.1 20.8 5.2 0 0 0 0
